IESNA:LM-63-2002
[TEST]P950099
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14073
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1541.7 1683.9 1838.5 2002.8 2145 2264.1 2354.4 2407.2 2415.9 2389.9
2363 2361.1 2377.4 2413 2496.5 2705 3222.7 3999.8 4692.4 5224.6
5633.8 6019.9 6368.6 6696.2 6916.2 6599.2 5341.8 3736.6 2584 1737.7
732.9 232.5 110.5 48 15.4 0 0
1541.7 1686.8 1850.1 2008.6 2151.7 2270.8 2366.9 2419.7 2427.4 2404.3
2374.5 2373.6 2386.1 2422.6 2508.1 2671.4 3117.1 3875 4647.3 5198.6
5624.2 6052.6 6380.2 6701 6938.3 6733.6 5569.4 3976.8 2707.9 1802
780 252.6 128.7 56.7 20.2 0 0
1541.7 1684.9 1843.3 1996.1 2132.5 2245.8 2333.2 2388 2393.8 2373.6
2351.5 2347.7 2361.1 2397.6 2479.3 2632 2994.1 3677.1 4445.6 5043
5484.9 5949.8 6390.7 6795.1 7137.1 7235.1 6451.2 5020 3387 2199.7
1018.2 401.5 225.7 124.9 57.6 19.2 0
1541.7 1673.3 1820.3 1966.3 2089.3 2194 2277.5 2320.8 2335.2 2326.5
2310.2 2308.3 2319.8 2337.1 2385.1 2482.1 2647.4 3027.7 3677.1 4422.5
5085.3 5701 6329.2 6921 7486.7 7928.6 8227.3 8251.4 7734.6 6136.2
3448.5 1234.3 495.7 265.1 122 27.9 0
1541.7 1654.1 1783.8 1917.3 2033.5 2132.5 2211.2 2264.1 2288.1 2293.9
2292.9 2298.7 2315 2330.4 2361.1 2431.2 2554.2 2739.6 3086.3 3672.3
4437.9 5255.3 6077.6 6933.4 7639.5 8306.1 8960.3 9691.3 10260.9 9842.1
7786.4 4289 1687.7 755 318.9 32.7 0
1541.7 1643.5 1757.9 1873.1 1978.8 2075.8 2154.6 2216.1 2249.7 2273.7
2291 2318.8 2361.1 2394.7 2426.4 2476.4 2583 2754 3015.3 3335.1
3806.8 4424.4 5127.6 5882.6 6661.6 7525.2 8489.6 9622.1 11182.1 12109
11078.3 8327.2 4529.1 1615.7 401.5 23.1 0
1541.7 1637.8 1750.2 1866.4 1969.2 2066.2 2149.8 2210.3 2246.8 2269.8
2293.9 2321.7 2362.1 2397.6 2435.1 2490.8 2594.5 2762.6 3025.8 3364.9
3817.3 4422.5 5109.3 5849 6643.4 7516.5 8502.1 9694.1 11180.2 12053.3
10927.5 8167.8 4507 1648.4 396.7 25.9 0
1541.7 1618.6 1710.8 1811.6 1908.7 2002.8 2087.3 2158.4 2209.3 2248.7
2290 2340 2394.7 2440.8 2486 2550.3 2654.1 2814.5 3052.7 3377.4
3790.4 4295.7 4901.8 5600.2 6389.8 7278.3 8248.5 9296.5 10583.6 11567.3
10222.5 6384 2896.1 985.6 234.4 20.2 0
1541.7 1606.1 1675.2 1755 1841.4 1928.8 2015.3 2091.2 2160.3 2220.9
2284.3 2344.8 2402.4 2453.3 2510.9 2594.5 2714.6 2900 3178.6 3558.9
4062.3 4662.6 5359.1 6119.8 6894.1 7708.6 8545.3 9433.8 10317.6 10615.3
9431.9 6321.6 2719.4 815.5 328.5 91.3 0
1541.7 1584 1633.9 1691.6 1763.6 1842.4 1919.2 1999 2072 2145.9
2220.9 2289.1 2346.7 2408.2 2473.5 2551.3 2672.3 2866.4 3166.1 3603.1
4171.8 4827.9 5530 6241.8 6950.7 7662.5 8395.4 9097.6 9417.5 8807.5
6935.4 3479.2 939.4 356.4 194 53.8 0
1541.7 1560.9 1585.9 1626.3 1680.1 1738.6 1808.8 1877 1950.9 2020.1
2100.8 2178.6 2255.4 2336.1 2419.7 2519.6 2657 2870.2 3191 3670.4
4299.5 5045.9 5766.3 6386.9 6923.8 7432 7845 7943 7443.5 6081.4
3794.3 1387.1 278.6 85.5 29.8 10.6 0
1541.7 1549.4 1560 1590.7 1634.9 1683.9 1742.5 1803 1868.3 1938.4
2013.4 2090.2 2174.7 2261.2 2357.3 2472.5 2623.3 2845.2 3156.5 3583
4154.5 4817.3 5425.3 5803.8 5977.7 6009.4 5880.7 5473.4 4727 3624.3
2133.4 726.2 165.2 47.1 13.4 5.8 0
1541.7 1534 1535 1551.3 1581.1 1617.6 1661.8 1708.9 1755.9 1800.1
1849.1 1894.3 1947.1 1998 2053.7 2121 2219.9 2375.5 2621.4 2979.7
3439.8 3906.7 4228.5 4273.6 4016.2 3537.8 2853.9 2003.8 1142.1 522.6
223.8 84.5 31.7 12.5 5.8 1 0
1541.7 1507.1 1487 1475.4 1465.8 1448.6 1418.8 1371.7 1309.3 1235.3
1150.8 1061.4 972.1 892.4 830.9 785.8 753.1 740.6 805 953.9
1119.1 1254.5 1246.8 1027.8 720.4 480.3 332.4 231.5 154.7 96.1
60.5 38.4 19.2 7.7 1.9 0 0
1541.7 1482.2 1436.1 1378.4 1295.8 1193 1072 936.6 792.5 651.3
548.5 494.7 483.2 488 504.3 518.7 530.2 531.2 518.7 492.8
464 435.1 404.4 370.8 326.6 271.8 212.3 152.7 114.3 83.6
53.8 31.7 12.5 4.8 1.9 0 0
1541.7 1460.1 1377.5 1267 1115.2 949.1 775.2 621.5 533.1 503.3
488 474.5 464 453.4 447.6 443.8 439 428.4 405.4 371.7
338.1 304.5 271.8 234.4 196.9 164.3 140.2 119.1 94.1 64.4
32.7 16.3 7.7 2.9 0 0 0
1541.7 1438 1321.8 1145 949.1 750.2 593.6 534.1 516.8 502.4
488 473.6 459.2 444.7 423.6 399.6 371.7 339.1 303.5 269
236.3 207.5 184.4 166.2 148.9 132.6 115.3 91.3 62.4 42.3
27.9 15.4 6.7 2.9 0 0 0
1541.7 1424.5 1266 1059.5 827.1 631.1 551.4 535 519.7 503.3
489.9 473.6 456.3 435.1 408.2 374.6 338.1 300.7 261.3 222.9
191.2 171 156.6 143.1 128.7 114.3 98 77.8 61.5 49
35.5 23.1 7.7 1 0 0 0
1541.7 1405.3 1212.2 967.3 727.2 585 553.3 537.9 522.6 506.2
491.8 476.4 458.2 433.2 399.6 364.1 320.8 277.6 230.5 196.9
174.8 161.4 150.8 139.3 126.8 111.4 92.2 75.9 63.4 50
36.5 23.1 6.7 0 0 0 0
1541.7 1403.4 1195 931.8 688.7 579.2 559.1 542.7 526.4 511
495.7 478.4 460.1 433.2 400.6 357.3 308.3 259.4 219 188.3
169.1 156.6 145 132.6 118.2 99.9 79.7 66.3 53.8 41.3
27.9 15.4 3.8 0 0 0 0
1541.7 1403.4 1182.5 912.5 672.4 579.2 562.9 546.6 528.3 511
495.7 479.3 461.1 437.1 406.3 364.1 312.2 260.3 216.1 183.5
164.3 152.7 141.2 127.8 111.4 88.4 68.2 56.7 46.1 34.6
22.1 8.6 1 0 0 0 0
1541.7 1408.2 1188.2 915.4 672.4 579.2 562.9 546.6 529.3 512.9
496.6 480.3 463 439.9 409.2 362.1 310.3 256.5 212.3 180.6
163.3 151.8 139.3 126.8 109.5 82.6 64.4 53.8 42.3 30.7
19.2 6.7 0 0 0 0 0
